??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-803-103-R036
HELP_VARIABLE
Company
Balluff
Description
Visual + acoustic signaling devices
Bill of material
BALLUFF BNI IOL-803-103-R036
VERF
Availability
Available
BC
Order code
BNI00E0
TC
Product identifier
BNI IOL-803-103-R036
PX
Product view
56673_01
IEC
Protection degree
IP67
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.127 Kg
TRAFFIC
Customs number
85318070
DESCRIPT
Description
Principle of operation = Indicator light with optical sensor, Interface = IO-Link 1.1, Operating voltage Ub = 18...30.2 VDC, Connection = M12x1-Male, 4-pin, Segments, number max. = 6, Predefined colors = Yellow, white, Green, Blue, Red, Orange, configurable, Function indicator = Runlight Mode, Level Mode, Segment Mode, Color circle mode, Setting = Function indicator, Additional function = Daisy chain (2x devices per IO-Link port), Range = 100 mm, adjustable, Dimension = 61.8 x 62.4 x 57.5 mm, Housing material = PC, Transparent PPS, Mounting part = Screws M22, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), Process data cycle min. = 8.4 ms, Process data IN = 2 bytes, Process data OUT = 8 bytes
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.